Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Ketten Fuchs
Description
HTD-Toothed belt pulleys - metric division, HTD profile
Bill of material
HTD-Toothed belt pulleys 14M KETTEN FUCHS Artikel-Nr. 48-14M-170
CNSORDERNO
Order number
48-14M-170
P
Division
14 mm
ZRB
Wide belt
170 mm
Z
Number of Teeth
48
TYP
Typ
6F
VERS
2
MAT
Material
St
DE
Dimensions
211.11 mm
DP
Dimensions
213.90 mm
DM
Dimensions
160.0 mm
DI
Dimensions
0.0 mm
DF
Dimensions
226.0 mm
W
Dimensions
187.0 mm
L
Dimensions
202.0 mm
D1
Dimensions
32.0 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices